- Article no.:
- DK 7000685
- Product description
- For vertical cable entry at the side of the 482.6 mm (19") mounting frame for TE, independently from the enclosure frame.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Dimensions
- Width: 100 mm
Height: 1,700 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.131 kg
- Gross weight
- 3.32 kg
- Customs tariff number
- 83024200
- EAN
- 4028177492141
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
DK Cable route on the mounting frame, WxH: 100x1700 mm