Slide rail, 1 U, depth-variable for VX IT, TE

Article number: DK 7063750

For server and network enclosures with two 482.6 mm (19") mounting levels, for mounting both on cranked and L-shaped mounting angles, 482.6 mm (19") mounting frames and on TE, pull-out.

Article number:
DK 7063750
Product description
For direct attachment to the 482.6 mm (19") system punchings on the mounting angles. The slide rails are pulled out to the required length and secured between the front and rear mounting level on the 482.6 mm (19") pitch pattern.
Benefits
No loss of U
Thanks to the thin support surface of only around 0.8 mm thickness, exceeding the U pitch pattern is generally avoided, provided the components do not exceed a maximum height of 43.5 mm. In this way, several units may be easily arranged on top of one another without offset.
Applications
For mounting on the front mounting level
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation options
For attachment between the front and rear 482.6 mm (19") mounting level
Load capacity
20 kg static load
Note
Effective contact surface 30 mm per side
Contact surface
Width: 30 mm
Distance between levels
390 ‐ 550 mm
Packs of
2 pc(s).
Net weight
1.8 kg
Gross weight
1.98 kg
PCF per pack (cradle-to-gate)
7.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177625440
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK Slide rail, Support surface Width: 30 mm, 1 U, depth-variable, 20 kg, static, distance between levels: 390-550 mm, For TS IT, TE
Documentation
Info sheet
Slide rails, depth-variable, 1 U
For server and network enclosures
with two 482.6 mm (19 inch) mounting levels,
without additional loss of U.
For attachment on both cranked and L-shaped
mounting angles and 482.6 mm (19 inch) mounting
frames. The slide rails are pulled out to the
required length and secured between the front
and rear mounting level on the 482.6 mm (19 inch)
pitch pattern.

Distance between 482.6 mm (19 inch) levels:
390 - 550 mm

Load capacity:
20 kg static load

Material:
Sheet steel, zinc-plated, passivated

Supply includes:
Packs of 2
Assembly parts