C rails for DK-TS

Article no.: DK 7095000

For direct mounting on the horizontal enclosure section.

Article no.:
DK 7095000
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
490 mm
Installation options
On the horizontal enclosure sections
On the vertical TS, VX SE enclosure section via adaptor rails for VX compatibility
To fit
Enclosure type: DK-TS
Width: 600 mm
Depth: 600 mm
Packs of
6 pc(s).
Net weight
2.556 kg
Gross weight
2.755 kg
Customs tariff number
73269098
EAN
4028177124486
ECLASS 8.0
27400501
C rails for PS, VR & TS

For use as cable clamp rail
Installation in enclosure width:
Width 600 mm, length 490 mm
Material: Sheet steel, zinc-plated, passivated
Dimensions (W x H x D): 30 mm x 15 mm x 490 mm