OCP ORV3 rack

Article number: IT 7100120

OCP is an ambitious international community that aims to simplify and optimise IT infrastructure. The Rittal OCP ORV3 rack is OCP accepted and ready for immediate use. Simple modifications and enhancements can be made as and when required, thanks to the range of accessories. The OCP ORV3 rack can also accommodate a Direct Liquid Cooling (DLC) solution. Take your efficiency and performance density to a whole new level with this rack.

Article number:
IT 7100120
Design
Open frame
with busbar
Prepared for cable entry in roof and base
Cable routing at the front, across the full height
Benefits
Prepared to accommodate 21" OCP components and direct contact on the busbar
Rapid construction and service thanks to click-in fitting of the IT and IT OCP Power rail system
End-to-end cable management in front rack over full height
Ideal for high-performance computing and AI technology thanks to being ready for Direct Liquid Cooling solutions that are designed to dissipate the thermal load generated in the rack
Integrated heavy-duty castors make transportation easier and ensure ease of handling in the data centre
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside
Colour
RAL 9005
Supply includes
OCP ORV3 rack
OCP busbar for max. 48 DC/18 kW
2 bracing struts, pre-assembled
Levelling feet, pre-assembled
4 castors (freely rotating)
Baying seal
Air baffle plate
Dimensions
Width: 600 mm
Height: 2,286 mm
Depth: 1,068 mm
Units
44 OU
Load capacity
14,000 N
Basic material
Sheet steel
Power consumption
18 kW
Rated operating voltage
48 V DC
Packs of
1 pc(s).
Net weight
172 kg
Gross weight
200 kg
Customs tariff number
94032080
EAN
4028177997738
ETIM 9
EC002499
ETIM 8
EC002499
ECLASS 8.0
27180207
Product description
OCP ORV3 rack, with busbar, 44 OU, WxHxD: 600 x 2286 x 1068 mm, RAL 9005
Approvals
IEC CB
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Rittal OCP ORV3 Rack, Article 7100.120.
Compliant with OCP Standard V3 for HPC and AI systems.
Open frame design with integrated 48V DC busbar, rated power max. 18 kW.
Optimized for 21" OCP components with direct contacting on the busbar.
Click-in assembly of the IT and IT OCP Power rail system.
DLC-ready for efficient thermal load dissipation at high power density.
Dimensions W600 x H2286 x D1068 mm, 44 OU capacity.
Load capacity up to 1400 kg, integrated heavy-duty castors.
Material: Sheet steel, powder-coated, color RAL9005.
Includes busbar, bracing struts, levelling feet, castors, baying seal.
Compliance: IEC CB, UL + C-UL listed, declaration of conformity.