Cable shunting ring

Article number: DK 7111000

For flexible, system-compatible cable routing at the side of the 482.6 mm (19") mounting angles.

Article number:
DK 7111000
Product description
For flexible, system-compatible cable routing at the side of the 482.6 mm (19") mounting angles.
Material
Steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Height: 65 mm
Depth: 125 mm
Packs of
10 pc(s).
Net weight
0.8 kg
Gross weight
0.899 kg
PCF per pack (cradle-to-gate)
4.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177124905
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable shunting ring, DxH: 125x65 mm, zinc-plated
Documentation
Info sheet
Cable shunting ring, zinc-plated, passivated

Includes locating plate and assembly parts

Material: Sheet steel, zinc-plated, passivated
Dimensions (H x D): 65 mm x 125 mm