- Article number:
- DK 7111212
- Product description
- For structured routing of entire cable bundles, the cable bars may be secured to a variety of different positions inside the enclosure.
- Applications
- All-round attachment for universal use for vertical and horizontal cable routing inside the enclosure or within the distributor level.
- Material
- Support: Sheet steel
Cable routing bars, connection combs: Plastic UL 94-V0 - Colour
- RAL 9005
- Supply includes
- Cable routing bars
Connection combs - Number connection combs
- 5
- Note
- Size of individual chambers (WxD) approx. 34 x 100 mm
- Units
- 1 U
- Packs of
- 10 pc(s).
- Net weight
- 0.74 kg
- Gross weight
- 0.845 kg
- PCF per pack (cradle-to-gate)
- 3.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177519541
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Cable routing bars for universal use, 1 U, RAL 9005
- Documentation
- Instructions
Cable bracket, 1U
1 U single cable bracket for guiding cables
horizontally and vertically in the enclosure or within
the distribution level or for extending existing units
by baying by means of connecting piece. For this the
connecting piece is put between two bracket elements
and thus connects the elements by forming an
additional guide chamber between the bracket elements.
The connecting pieces needed for baying are contained
within the units. delivery scope. The single bracket
has a height of approx one height unit (44.45 mm) and
thus enables the U related cable feed of whole cable
bunches.
Each individual cable bracket can be opened
selectively and independently of the others and closed
again by means of a turning catch. It thus enables
straightforward structuring of the cabling and also
flexible change to it
Support element sheet steel, spray finished
Cable feed brackets, connecting pieces, turning
catches, plastic
1 U single cable bracket for guiding cables
horizontally and vertically in the enclosure or within
the distribution level or for extending existing units
by baying by means of connecting piece. For this the
connecting piece is put between two bracket elements
and thus connects the elements by forming an
additional guide chamber between the bracket elements.
The connecting pieces needed for baying are contained
within the units. delivery scope. The single bracket
has a height of approx one height unit (44.45 mm) and
thus enables the U related cable feed of whole cable
bunches.
Each individual cable bracket can be opened
selectively and independently of the others and closed
again by means of a turning catch. It thus enables
straightforward structuring of the cabling and also
flexible change to it
Support element sheet steel, spray finished
Cable feed brackets, connecting pieces, turning
catches, plastic