- Article number:
- DK 7115000
- Product description
- For non-slip attachment of your components. The bolts are screwed into the longitudinal slots of the component shelf support surface. Consequently, they are infinitely adjustable and can be adapted to suit any appliance.
- Material
- Steel
- Surface finish
- Clear-chromated
- Packs of
- 4 pc(s).
- Net weight
- 0.16 kg
- Gross weight
- 0.192 kg
- Customs tariff number
- 73181535
- EAN
- 4028177124981
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Fastening bolts, For component shelves, Slotted
Fastening bolts for slotted component shelves
For non-slip fixation of the components,
infinitely adjustable.
Material: Sheet steel, zinc-plated, passivated
For non-slip fixation of the components,
infinitely adjustable.
Material: Sheet steel, zinc-plated, passivated