- Article number:
- DK 7159017
- Product description
- For horizontal management of the patch cables, with 5 cable shunting rings.
- Material
- Panel: Sheet steel
Ring: Plastic UL 94-V0
- Colour
- RAL 9005
- Supply includes
- Cable management panel
Cable shunting rings (supplied loose)
- Note
- The sizes given are external dimensions.
- Dimensions
- Width: 482.6 mm
- Units
- 1 U
- Ring dimensions
- Ring depth: 70 mm
Ring height: 44 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.43 kg
- Gross weight
- 0.48 kg
- PCF per pack (cradle-to-gate)
- 1.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177164161
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
DK shunting panel, with plastic straps, 1 U, WHD: 482.6 mm (19") x 44 x 70 mm, sheet steel, RAL 9005