Cable management panel with plastic rings

Article number: DK 7159035

For horizontal management of the patch cables, with 5 cable shunting rings.

Article number:
DK 7159035
Product description
For horizontal management of the patch cables, with 5 cable shunting rings.
Material
Panel: Sheet steel
Ring: Plastic UL 94-V0
Ring: Polyamide
Colour
RAL 7035
Supply includes
Cable management panel
Cable shunting rings (supplied loose)
Note
The sizes given are external dimensions.
Dimensions
Width: 482.6 mm
Units
1 U
Ring dimensions
Ring depth: 70 mm
Ring height: 44 mm
Packs of
1 pc(s).
Net weight
0.426 kg
Gross weight
0.46 kg
PCF per pack (cradle-to-gate)
1.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177166691
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable management panel, 1 U, with plastic rings
Cable management panel, 482.6 mm (19"), 1 U

482.6 mm (19") cable management panel, 1 U, with cable
shunting rings
For horizontal patch cable management with five cable
retainer rings.
Material: Patch panels: sheet steel
Ring: Polyamide
Colour: RAL 7035