Component shelf for frame attachment

Article no.: DK 7185035

For installation in enclosures without 482.6 mm (19") accommodation.

Article no.:
DK 7185035
Design
Slotted
Product description
For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation.
Benefits
Mounting bolts or mounting rails may be installed on a 25 mm pitch pattern in the enclosure depth.
Mounting hole for handles provided.
Applications
For installation in enclosures without 482.6 mm (19") accommodation
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
Component shelf, slotted
4 pc(s). fixing bolts
Installation options
Static installation: Component shelf, 50 kg with fixing bolts on punched section without mounting flange
Static installation: Component shelf, 100 kg with mounting rails on punched sections without mounting flange
Depth variable: Component shelf, 50 kg with telescopic slides on punched sections without mounting flange
Load capacity
50 kg area load
Assembly instruction
Additionally, two punched sections with mounting flanges are required for the inner mounting level
Note
Max. depth of component shelves = Enclosure depth - 100 mm.
Dimensions
Width: 671 mm
Height: 29 mm
Depth: 500 mm
To fit
Enclosure type: VX
VX IT
TS IT
Width: 800 mm
Packs of
1 pc(s).
Net weight
3.944 kg
Gross weight
4.3 kg
PCF per pack (cradle-to-gate)
15.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177165854
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Component shelf, WHD: 671x29x500 mm, 50 kg, Slotted, For W: 800 mm, RAL 7035
Documentation
Additional instructions
Instructions
Component shelf for 800 mm wide network enclosures

Component shelf made from 1.5 mm sheet steel for use in
800 mm wide network enclosures. The component shelf has
slots for preventing heat accumulation and can be
loaded up to a maximum of 50 kg. The height of the
fitted component shelves can be adjusted using the 25
mm pitch pattern in network enclosures with a DIN pitch
pattern but is infinitely adjustable in network
enclosures with aluminium frames.
Material: sheet steel
Surface finish: RAL 7035
Dimensions: W x D: 671 x 500 mm