- Article number:
- DK 7220500
- Product description
- For fastening at the rear area of the enclosure, or at the side of network enclosures. The surplus cable holder can be attached to all depth stays or to punched sections and rails with a 25 mm pitch pattern – mounting dimension 150 mm.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Colour
- RAL 7035
- Dimensions
- Width: 280 mm
Height: 151 mm
Depth: 75 mm - Packs of
- 1 pc(s).
- Net weight
- 0.56 kg
- Gross weight
- 0.66 kg
- PCF per pack (cradle-to-gate)
- 3.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177221659
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Surplus cable holder, WHD: 280x151x75 mm, For 25 mm pitch pattern, attachment dimensions: 150 mm
- Documentation
- Info sheet
Surplus cable holder
Material: Sheet steel, RAL 7035
Dimensions (W x H x D): 280 mm x 151 mm x 75 mm
Material: Sheet steel, RAL 7035
Dimensions (W x H x D): 280 mm x 151 mm x 75 mm