Shunting ring

Article number: DK 7220600

To accommodate large quantities of cables, for side attachment to 482.6 mm (19˝) sections and mounting frames in 800 mm wide network enclosures.

Article number:
DK 7220600
Product description
To accommodate large quantities of cables. Shunting ring for side attachment to 482.6 mm (19") sections and mounting frames in 800 mm wide network enclosures. The ring is attached asymmetrically providing approx. 110 mm free space in front of the 482.6 mm (19") level. This allows even large quantities of cables to be effectively managed.
Material
Steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Height: 90 mm
Depth: 330 mm
Packs of
4 pc(s).
Net weight
0.86 kg
Gross weight
0.942 kg
PCF per pack (cradle-to-gate)
3.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177305489
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Shunting ring
Documentation
Info sheet
Shunting ring
Material: Round steel, zinc-plated, passivated
Dimensions (W x H x D): 300 mm x 90 mm x 0 mm