Socket strip for IEC 320 connectors

Article number: DK 7240201

Socket strips in various designs for attaching into frames, wall-mounted distributors DK (horizontal) or between a pair of 482.6 mm (19") mounting angles.

Article number:
DK 7240201
Product description
The socket strips are available in various country-specific variants with different functional elements. Special attention has been devoted to practical, universal fastening: Variable attachment facilities have been created with an angle bracket which may be inserted in four positions. Hence, for example, the 482 mm long socket strips may optionally be mounted on 482.6 mm (19") mounting angles, the 482.6 mm (19") mounting frame, on the enclosure frame, or in the rear section of the wall-mounted distributor. Socket strips with a length of more than 482 mm can only be fitted on the enclosure frame. The socket strip may be inserted into all sections with a 25 mm hole pattern, without the need for additional mounting accessories. This makes selection much easier, as well as providing additional flexibility and saving on warehousing. Provision has also been made for cable routing of the infeed, and when mounting in the 482.6 mm (19") section there is adequate space to route the infeed between the socket strip and the profile rail without kinks. The arrangement of the IEC 320 sockets at a 45° angle allows unrestricted use of angular connectors.
Benefits
Practical, universal fastening
Providing flexibility and saving on warehousing.
In the the 482.6 mm (19") section there is adequate space to route the infeed between the socket strip and the mounting angle without kinks
Material
Aluminium section, natural anodised
Socket inserts: Polycarbonate
Supply includes
Socket strip
2 mounting brackets
Assembly parts
Integral miniature fuse 5 x 20 mm (10 A)
No connection cable, to be provided by the customer.
Design
With IEC 320 input
Sockets
9 x IEC 320 socket C13
Dimensions
Height: 44 mm
Depth: 44 mm
Length: 482.6 mm
Length of connection cable
2 m
Connection cable (type)
H05VV-F3G1.5
Mounting dimensions
452.5 mm
Tolerance of mounting dimensions
± 25 mm
Rated operating voltage
250 V AC, 50 Hz
Rated voltage
250 V AC, 50 Hz
Rated current (max.)
10 A
Type of electrical connection
IEC 60320: C14
Installation options
Components with a 25 mm pitch pattern
IT wall-mounted distributor, at the rear, horizontal (adequate width provided)
Enclosure frame
482.6 mm (19") level
Note
Depending on the application, we recommend use of a charging current reserve to prevent incorrect activation due to starting-current spikes
Variable attachment distance within a range of 25 mm, the distance given is hole centre – hole centre of mounting bracket
Standards
Sockets: DIN VDE 0620-1
Colour of socket
Black
Packs of
1 pc(s).
Net weight
0.54 kg
Gross weight
0.61 kg
Customs tariff number
85366990
EAN
4028177237544
ETIM 9
EC000330
ECLASS 8.0
27142604
Product description
DK Socket strip, IEC 320 socket C13, 9-way, 250 V, 10 A, LHD: 482,6x44x44 mm, For IEC 320 connectors with IEC 320 input
Declarations
Declaration of conformity
Documentation
Info sheet
Data sheets
Technical system catalogue
Socket strip with 9 x C13 sockets, 250V/10A
2 angle brackets are needed to fix the socket switch in
the network enclosure. The socket strip has 9 x C13
sockets fitted in it. It is an aluminium section,
natural anodised enclosure. The socket cups are made
from polycarbonate.
Technical specifications:
Rated voltage: 250V AC
Rated current: 10A
Connection cable: 2 m, grey, without connector,
H05VV-F3G1.5