Adaptor, 3 U Depth offset 100 mm

Article number: DK 7246400

Used to recess 482.6 mm (19˝) mounting of equipment inside enclosures with 482.6 mm (19˝) installation in the foremost position, such as server or electronic enclosures.

Article number:
DK 7246400
Product description
This adaptor is used to recess 482.6 mm (19") mounting of equipment inside enclosures with 482.6 mm (19") installation in the foremost position, such as server or electronic enclosures. In this way, sufficient space can be gained in front of the mounting equipment to integrate patch panels or switches, whilst at the same time exploiting the maximum enclosure depth.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Units
3 U
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Packs of
2 pc(s).
Net weight
0.34 kg
Gross weight
0.37 kg
PCF per pack (cradle-to-gate)
1.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024900
EAN
4028177389830
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK Adaptor 482,6 mm (19"), 3 U, Depth offset 100 mm
Documentation
Info sheet
482.6 mm (19") adaptor, 3 U, 100 mm depth offset
Material: Sheet steel, zinc-plated, passivated