Mounting angles additional fastening attachment with L-shaped mounting angles

Article number: DK 7284135

Counteracts bending of the mounting angles in case of unevenly distributed loads, it is attached directly to 482.6 mm (19˝) mounting angles and to the punched section with mounting flange fitted in the depth.

Article number:
DK 7284135
Product description
The additional fastening attachment counteracts bending of the mounting angles mounted on installation brackets in case of unevenly distributed loads. It is attached directly to 482.6 mm (19") mounting angles and to the punched section with mounting flange fitted in the depth (inner mounting level).
Applications
For upgrading existing TS applications
for 800 mm wide TS network enclosures
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Enclosure type: TS
Width: 800 mm
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Assembly instruction
Additionally, the TS punched section with mounting flange 17 x 73 mm is required for the inner mounting level
Packs of
2 pc(s).
Net weight
0.6 kg
Gross weight
0.621 kg
Customs tariff number
83024900
EAN
4028177167230
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
DK Mounting angles additional fastening attachment, 482.6 mm (19"), For L-shaped mounting angles, For W: 800 mm, For TS
Documentation
Info sheet
Mounting angles centre fastening attachment
for 800 mm wide TS network enclosures.
The centre fastening attachment counteracts
bending of the mounting angles mounted on
installation brackets in case of unevenly
distributed loads. It is attached directly
to 482.6 mm (19 inch) mounting angles and
to the punched section with mounting flange
fitted in the depth (inner mounting level).