Add-on unit DET-AC III slave

Article no.: DK 7338321

In conjunction with the DET-AC III slave system, up to five bayed enclosures may be extinguished.

Article no.:
DK 7338321
Product description
This add-on unit to the DET AC III Master includes an additional extinguisher unit. In addition to the DET-AC III unit, a DET-AC III slave unit is used for each additional bayed enclosure and supplies the extinguishing agent for that enclosure. Detection occurs via the DET-AC III master system, even when multiple enclosures are bayed together. If a main alarm is reported, the DET-AC III Master will activate extinguishing in all systems simultaneously.
Benefits
Innovative extinguisher FK 5-1-12: eco-friendly, non-critical for IT components, non-conductive
482.6 mm (19") rack mount with just 1 U
Tested by VdS Schadenverhütung GmbH
CAN bus interface to the CMC III monitoring system
In conjunction with the DET-AC III Master, extinguishes up to five racks in an enclosure suite
May be used in combination with EFD III
Floating relay outputs (pre-alarm/main alarm/collective fault)
Technical specifications
Extinguisher is emitted via a propellant cartridge, with integral electrical activation unit
Integral extinguisher monitoring (indication of >15% loss)
Maximum admissible protection volume: 2.8 m³
Material
Sheet steel
Colour
Enclosure: RAL 7035
Front: RAL 9005
Extinguisher gas
Type: FK 5-1-12
Fill volume: 1.8 l
Tank
Material: Aluminium
Volume: 2 l
Interfaces
4 x/3 x relay outputs for alarms and faults (terminals/RJ12 jacks)
1 x/1 x input for door contact switch (terminal/RJ12 jack)
2 x CAN connections for master-slave networking
2 x connection (external alarm/manual triggering device)
1 x voltage output for DET-AC slave III (24 V DC max. 500 mA)
1 x USB
2 x CAN bus interfaces to CMC III (max. 16 on PU/4 on PU Compact)
Uninterruptible mains electricity operation
approx. 4 h
Note
This system is designed solely for use in closed, non-accessible enclosure systems with a maximum volume of 2.8 m³.
To ensure professional assembly and commissioning of the fire alarm and extinguisher system, it must be installed by a trained specialist. Rittal will be happy to assist you and can provide the relevant service.
Dimensions
Width: 482.6 mm
Height: 44 mm
Depth: 660 mm
Operating temperature range
10 °C...40 °C
Storage temperature range
-20 °C...65 °C
Storage temperature range of batteries
-15 °C...40 °C
Relative humidity (non-condensing)
96 %
Rated operating voltage
24 V (DC)
Packs of
1 pc(s).
Net weight
19 kg
Gross weight
19.5 kg
PCF per pack (cradle-to-gate)
72.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
84248970
EAN
4028177699335
ETIM 9
EC002685
ECLASS 8.0
40040104
Product description
DK DET-AC III slave, Add-on unit to the DET AC III Master, Extinguishing agent supply for each bayed enclosure, Detection and activation occurs via the DET-AC III master system, Communication Master-Slave via CAN bus interface
Certificates
VDS
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
General technical information
Safety data sheet
Technical details
DET-AC III Slave extinguisher system (add-on unit)

Add-on unit for expansion of an existing master system (fire alarm and
extinguisher system or early fire detection system).
The compact system occupies 1 U of rack space and is designed for
installation in the 19" level of closed server enclosure systems. It
enables extinguishing for up to 5 bayed enclosures. To be able to
activate an add-on unit, networking with a compatible master system
(fire alarm and extinguisher system or early fire detection system) is
necessary!
The master system provides for monitoring of the enclosures and sends
corresponding control signals to its add-on unit(s) to activate the
extinguishing process in case of a fire. Operation and indication of the
current system status are by way of the master system.
The extinguishing agent used is FK 5-1-12, which is held in liquid form
in the tank. When extinguishing is activated, the tank is pressurised.
The extinguishing agent vaporises at the nozzle and spreads through the
protected space.
The extinguishing nozzle is located in the front panel of the unit.
The frame for installation of the extinguishing system is designed as a
19" rack module. The depth of the system is such that it can be
installed in 19" server enclosures with an internal depth > 800 mm.
The pre-assembled system can be inserted or removed without interrupting
operation of the equipment to be protected.
Up to 5 server enclosures can be monitored and extinguished.
The fire alarm and extinguisher system can be networked with up to 4
add-on units.
The early fire detection system can be networked with up to 5 add-on
units.
The commissioning must be carried out by Rittal.
Technical data:
Width: 482.6 mm (19")
Height: 44 mm (1 U)
Depth: 660 mm
Housing material: Sheet steel
Weight: approx. 12.5 kg
Rated voltage: 24V DC from master system
Emergency power supply: approx. 4 h
Ambient temperature:
+10 °C to +40 °C (operation)
-20 °C to +65 °C (storage)
Humidity: up to 96% (relative), non-condensing
Protection category: IP 30
Connections:
Terminal for relay output "Pre-alarm", "Fire alarm", "Extinguishing"
Terminal for relay output "Collective fault"
Terminal for door contact switch
Socket (RJ 12) for connection of door contact switch
3x sockets (RJ 12) for signal outputs "Fault", "Pre-alarm", "Main alarm"
2x CAN connection for system networking
Connection for external alarm device
Connector for manual alarm
Voltage supply (UB), max. 500 mA
USB port
CAN bus interface to CMC III
Protected space volume: max. 2.8 m3 (protected space must not display
any recognisable openings)
External devices:
Connection for manual alarm
Connection for door contact
Connection for external alarm device
CAN bus interface to Rittal CMC III
Tank
Material: Aluminium
Empty volume: approx. 2.0 litres
Content: approx. 1.8 litres FK 5-1-12
Extinguishing agent discharged via pressure from propellant cartridge
Integrated electrical activation unit
Integrated extinguishing agent leakage/filling level monitoring
(display from >15% loss)
Model No.: 7338.321
Manufacturer: Rittal GmbH & Co. KG