Data Rack

Article number: DK 7445000

Data Rack for optimum accessibility from all sides during assembly and installation as well as extensive mobility when using twin castors.

Article number:
DK 7445000
Material
Profile frame, base/plinth: Sheet steel
Feet: Die-cast zinc
General colour
RAL 7035
Colour
Profile frame, base/plinth: RAL 7035
Trim panel, feet: RAL 5018
Supply includes
Torsionally stiff profile frame with 482.6 mm (19") punchings
Stable base/plinth with integral feet, with the option of floor anchoring without base trim panels
Mounting accessories
Dimensions
Width: 550 mm
Height: 2,122 mm
Depth: 750 mm
Units
45 U
Units
45 U
Distance from the second mounting level, 50 mm pitch pattern
150 ‐ 350 mm
Pitch pattern between the mounting levels
50 mm
Load capacity of the 482.6 mm (19") mounting angles
1,500 N
Note
Order second mounting level separately
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
19.733 kg
Gross weight
20.772 kg
PCF per pack (cradle-to-gate)
79.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177130524
ETIM 9
EC002507
ECLASS 8.0
27180602
Product description
DK Data Rack distributor rack, WHD: 550x2121,8x750 mm, 45 U, RAL 7035
Documentation
Instructions
Data sheets
Technical details
482.6 mm (19 inch) rack, 45 U
Torsionally stiff frame section, welded from 2 mm sheet
steel, with integral 482.6 mm (19 inch) punchings and
round and square holes in the 25 mm DIN pitch pattern
for accommodation of cabling systems and 482.6 mm (19
inch) components.
The rack is depth-adjustable in a pitch pattern of 50
mm on a folded sheet steel base/plinth with die-cast
zinc feet. The base/plinth can accommodate a second
482.6 mm (19 inch) mounting level , offers the option
of floor anchoring
and fastening facilities for levelling feet and
castors.
Infinitely bayable.

Material: Sheet steel
Colour: RAL 7035
Dimensions: Rack height 2122 mm, 45 U,
base/plinth: WxD: 550 x 750 mm