Component shelf for frame attachment

Article no.: DK 7464035

For installation in enclosures without 482.6 mm (19") accommodation.

Article no.:
DK 7464035
Design
Slotted
Product description
For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation.
Benefits
Mounting bolts or mounting rails may be installed on a 25 mm pitch pattern in the enclosure depth.
Mounting hole for handles provided.
Applications
For installation in enclosures without 482.6 mm (19") accommodation
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
Component shelf, slotted
2 mounting rails
Installation options
Static installation: Component shelf, 50 kg with fixing bolts on punched section without mounting flange
Static installation: Component shelf, 100 kg with mounting rails on punched sections without mounting flange
Depth variable: Component shelf, 50 kg with telescopic slides on punched sections without mounting flange
Load capacity
100 kg area load
Assembly instruction
Additionally, two punched sections with mounting flanges are required for the inner mounting level
Note
Max. depth of component shelves = Enclosure depth - 100 mm.
Dimensions
Width: 471 mm
Height: 45 mm
Depth: 400 mm
To fit
Enclosure type: VX
VX IT
TS IT
Width: 600 mm
Packs of
1 pc(s).
Net weight
5.348 kg
Gross weight
5.629 kg
PCF per pack (cradle-to-gate)
21.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177165977
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Component shelf, WHD: 471x45x400 mm, 100 kg, For frame attachment, For W: 600 mm, RAL 7035
Documentation
Additional instructions
Instructions
Component shelves for 600 mm wide network enclosures

Component shelves for 600 mm wide network enclosures
Version: Max. load capacity 100 kg
Component shelves, W x D = 471 x 400 mm, 2 mm thick
sheet steel version; for installing in 600 mm wide
network enclosures.
The component shelf is slotted to prevent the
accumulation of heat. The component shelves can hold a
maximum load of 100 kg.
The height of the fitted component shelves can be
adjusted using the 25 mm pitch pattern in network
enclosures with a DIN pitch pattern but is infinitely
adjustable in network enclosures with aluminium frames.
Material: Sheet steel
Spray finish: RAL 7035
Dimensions: W x D: 471 x 400 mm