Component shelf for frame attachment

Article no.: DK 7486735

For installation in enclosures without 482.6 mm (19") accommodation.

Article no.:
DK 7486735
Design
Slotted
Product description
For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation.
Benefits
Mounting bolts or mounting rails may be installed on a 25 mm pitch pattern in the enclosure depth.
Mounting hole for handles provided.
Applications
For installation in enclosures without 482.6 mm (19") accommodation
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
Component shelf, slotted
2 mounting rails
Installation options
Static installation: Component shelf, 50 kg with fixing bolts on punched section without mounting flange
Static installation: Component shelf, 100 kg with mounting rails on punched sections without mounting flange
Depth variable: Component shelf, 50 kg with telescopic slides on punched sections without mounting flange
Load capacity
100 kg area load
Assembly instruction
Additionally, two punched sections with mounting flanges are required for the inner mounting level
Note
Max. depth of component shelves = Enclosure depth - 100 mm.
Dimensions
Width: 671 mm
Height: 45 mm
Depth: 700 mm
To fit
Enclosure type: VX
VX IT
TS IT
Width: 800 mm
Packs of
1 pc(s).
Net weight
10.637 kg
Gross weight
11.197 kg
PCF per pack (cradle-to-gate)
42.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177221406
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Component shelf, WHD: 671x45x700 mm, 100 kg, For frame attachment, For W: 800 mm, RAL 7035
Documentation
Additional instructions
Instructions
Component shelves for 800 mm wide network enclosures

Component shelves made from 2 mm thick sheet steel,
for installing in 800 mm wide network enclosures. The
component shelf is slotted to prevent the accumulation
of heat. The component shelves can hold a maximum load
of 100 kg. The height of the fitted component shelves
can be adjusted using the 25 mm pitch pattern in
network enclosures with a DIN pitch pattern but is
infinitely adjustable in network enclosures with
aluminium frames.
Material: Sheet steel
Spray finish: RAL 7035
Dimensions: W x D: 671 x 700 mm