ESD connection point

Article number: DK 7752950

To protect sensitive electronic components, this standardised connection point (pushbutton) provides potential equalisation.

Article number:
DK 7752950
Product description
Dangerously high potential differences can occur during maintenance or conversion work on the enclosure. To protect sensitive electronic components, this standardised connection point (push-button) provides potential equalisation. The connection point is directly conductively connected to the enclosure frame via two screws.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Packs of
1 pc(s).
Net weight
0.032 kg
Gross weight
0.035 kg
PCF per pack (cradle-to-gate)
0.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177325227
ETIM 9
EC002623
ECLASS 8.0
27189234
Product description
DK ESD connection point
ESD connection point

ESD connection point for clipping on 10 mm diameter
push-buttons. Two screws are used so that the ESD
connection point makes a conductive link to the
enclosure frame.