- Article number:
- DK 7829150
- Product description
- To supplement the existing earthing or potential equalisation sets for integrating additional installation components into the potential equalisation system. For targeted contact of installation components with the enclosure frame. The earth conductors are pre-assembled with connectors ready for connection and cut to the correct length.
- Applications
- For extending the existing earthing/potential equalisation kit
- Supply includes
- 8 earth straps, UL style 1015 AWG 12
Connection accessories - Packs of
- 1 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.238 kg
- Customs tariff number
- 85444290
- EAN
- 4028177302570
- ETIM 9
- EC001503
- ECLASS 8.0
- 27149219
- Product description
- DK Earthing extension kit for TS IT, 8 earth straps, UL Style 1015 AWG 12
- Documentation
- Info sheet
- Instructions
Earthing kit
It comprises 6 conductors, each one 350 mm long and
with one eye and one flat connector. Ideal for 3 sets
of FRi side panels.
It comprises 6 conductors, each one 350 mm long and
with one eye and one flat connector. Ideal for 3 sets
of FRi side panels.