PSM socket modules

Article no.: DK 7856080

The various modules may be inserted into the support rail in any combination.

Article no.:
DK 7856080
Design
non-switchable
Product description
The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
Material
Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1)
Length
250 mm
Type of electrical connection
WAGO WINSTA MIDI
Phases per infeed
1~
Thermal overcurrent protection
–
Rated operating voltage
110 V – 230 V AC, 50/60 Hz
Rated current (max.)
16 A
Required number of module slots
1
Dimensions
Length: 250 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Sockets
6 x IEC 320 socket C13
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.332 kg
Customs tariff number
85369001
EAN
4028177402539
ETIM 9
EC000330
ECLASS 8.0
27142604
Product description
DK PSM Plus socket module, C13, 6-way, black, non-switchable
Approvals
IEC CB
UR + C-UR (recognized)
VDE
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical system catalogue
Visio Shapes
Power System Module plug-in module, 6 x ICE, IEC 320
C13

Installation via the plug & play system:

The plug-in module is locked into the power system
module busbar. It can be locked in or unlocked whilst
working. The module connection direction determines
which power supply will be used.
A mixture of all of the modules can be fitted in the
busbar.


Technical fittings:

The plug-in module has 6 x IEC320 C13 sockets available
for use. The module does not have an integrated fuse.

Technical specifications:

Single-phase voltage range: 110V - 230V AC 50/60 Hz,
neutral conductor is required
Max. current per module: 10A at 230V AC, 15A at 110V AC
Temperature application range: +5°C - +45°C
Humidity range: 5% - 95% relative humidity,
non-condensing
Protection category IP20
W x H x D [mm]: 50 x 250 x 45