PSM socket modules

Article no.: DK 7856090

The various modules may be inserted into the support rail in any combination.

Article no.:
DK 7856090
Design
non-switchable
Product description
The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
Material
Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1)
Length
250 mm
Type of electrical connection
WAGO WINSTA MIDI
Phases per infeed
1~
Thermal overcurrent protection
per socket module
Rated operating voltage
110 V – 230 V AC, 50/60 Hz
Rated current (max.)
16 A
Required number of module slots
1
Dimensions
Length: 250 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Sockets
4 x D, earthing-pin (type F, CEE 7/4)
Packs of
1 pc(s).
Net weight
0.339 kg
Gross weight
0.36 kg
Customs tariff number
85369001
EAN
4028177402546
ETIM 9
EC000330
ECLASS 8.0
27142604
Product description
DK PSM Plus socket module, CEE 7/3 (type F), 4-way, black, non-switchable, with thermal overcurrent protection
Approvals
IEC CB
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical system catalogue
Visio Shapes
Power System Module plug-in module, 4 x earthing-pins
(CEE 7/3) with thermal overload protection (16 A)

Installation via the plug & play system:

The plug-in module is locked into the power system
module busbar. It can be locked in or unlocked whilst
working. The module connection direction determines
which power supply will be used.
A mixture of all of the modules can be fitted in the
rails.

Technical fittings:

The plug-in module has 4 sockets available for use. The
module has an integrated thermal fuse (16 A). It
protects all 4 sockets. The automatic circuit breaker
can be reset for switching back on if it trips out.

Technical specifications:

Single-phase voltage range: 110 V - 230V AC 50/60 Hz,
neutral conductor is required
Max. current per module: 16A at 230 V AC
Overload protection: Thermal fuse, Trimax 16 A
Temperature application range: +5°C - +45°C
Humidity range: 5% - 95% relative humidity,
non-condensing
Protection category IP 20
W x H x D [mm]: 50 x 250 x 45