PSM socket modules

Article no.: DK 7856230

The various modules may be inserted into the support rail in any combination.

Article no.:
DK 7856230
Design
non-switchable
Product description
The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
Material
Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1)
Length
250 mm
Type of electrical connection
WAGO WINSTA MIDI
Phases per infeed
1~
Thermal overcurrent protection
–
Rated operating voltage
110 V – 230 V AC, 50/60 Hz
Rated current (max.)
16 A
Required number of module slots
1
Dimensions
Length: 250 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Sockets
4 x IEC 320 socket C19
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.341 kg
Customs tariff number
85369001
EAN
4028177485358
ETIM 9
EC000330
ECLASS 8.0
27142604
Product description
DK PSM Plus socket module, C19, 4-way, black, non-switchable
Approvals
IEC CB
UR + C-UR (recognized)
VDE
Declarations
Declaration of conformity
Data sheets
Technical system catalogue
Visio Shapes
PSM plug-in module IEC 320 C19
The plug-in module for the busbar system PSM
has 4 current outlets with IEC320 C19 slots.
A PSM busbar is required to operate the module.
A maximum of 4 modules may be inserted into a
1200 mm long PSM bar, and a maximum of 7 modules
into a 2000 mm long PSM bar.