PSM socket modules

Article no.: DK 7859120

The various modules may be inserted into the support rail in any combination.

Article no.:
DK 7859120
Design
non-switchable, with LED display
Product description
The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
Material
Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1)
Length
250 mm
Type of electrical connection
WAGO WINSTA MIDI
Phases per infeed
1~
Thermal overcurrent protection
–
Rated operating voltage
110 V – 230 V AC, 50/60 Hz
Rated current (max.)
16 A
Required number of module slots
1
Dimensions
Length: 250 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Sockets
6 x IEC 320 socket C13
Packs of
1 pc(s).
Net weight
0.34 kg
Gross weight
0.388 kg
Customs tariff number
85369001
EAN
4028177597990
ETIM 9
EC000330
ECLASS 8.0
27142604
Product description
DK PSM Plus socket module, C13, 6-way, black, nicht schaltbar, mit LED
Approvals
IEC CB
VDE
Declarations
Declaration of conformity
Data sheets
Technical system catalogue
Visio Shapes
Rittal Power System Module

PSM module with 6 x C 13 slots for plugging in a
Rittal PSM busbar.
The module occupies a slot on the rail. In this way up
to 7 (4) modules may be installed in a PSM busbar for
2000 (1200) mm high racks. Combined population of
different modules is also supported. Multi-coloured
LEDs on the module indicate the current load. Up to
7 A the green LEDs are lit and up to 13 A the yellow
ones are lit.
If the current rises over 13 A, the red LEDS are lit
to indicate that no further load may be connected.
These threshold values cannot be changed.

Technical specifications:
Dimensions: WxHxD: 50 x 250 x 45 mm
Operating temperature: +5 up to 45°C
Ambient humidity: 5 to 95% relative humidity
Protection category: IP 20
Maximum current per module: 16 A

Connections:
6x IEC 60 320 C13

Material: Aluminium section with black plastic cover.

Supply includes:
- 1 PSM module with LEDs