- Article number:
- SZ 7993146
- Product description
- Master switch adaptor for installation in the Rittal enclosure system VX25, TS 8 and VX SE. The master switch adaptor allows a master switch handle to be fitted in a fixed, recessed position in the enclosure door.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Powder-coated, textured paint
- Colour
- RAL 7035
- Supply includes
- Switch holder
Sealing frame
Cellular polyethylene
- To fit door width
- 500 mm
- Installation options
- The switch holder to accommodate the rotating drive is mounted directly in front of the door on one or two punched sections with mounting flanges
- Assembly instruction
- The hole for inserting the rotating drive may be drilled individually. A cellular polyethylene adhesive seal for the rear of the sealing frame is supplied loose. Press onto the mounting plate with the door closed.
- Dimensions
- Width: 310 mm
Height: 450 mm
Depth: 90 mm
- To fit enclosure type
- VX
- VX SE
- TS
- IP protection category to IEC 60 529
- IP 55
- Packs of
- 1 pc(s).
- Net weight
- 5.72 kg
- Gross weight
- 6.72 kg
- Customs tariff number
- 73269098
- EAN
- 4028177953109
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ main switch installation adapter for door width 500 mm