Sliding panel for VX, VX IT, VX SE

Article no.: VX 8001241

For variable compensation as well as a flexible opening in the base area. May be combined with gland plates.

Article no.:
VX 8001241
Product description
For variable compensation in the base area.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Width: 690 mm
Depth: 115 mm
To fit
Enclosure type: VX
VX IT
VX SE
Width: = 800 mm
Packs of
1 pc(s).
Net weight
1.06 kg
Gross weight
1.16 kg
Customs tariff number
83024200
EAN
4028177948822
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
VX Sliding plate, WD: 800x115 mm
Declarations
PCF-declaration