- Article number:
- VX 8105550
- Design
- Surface coating to DIN EN ISO 12944
Corrosion protection class C4-H
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX C4-H
Height: = 2,000 mm
Depth: = 500 mm
- IP protection category to IEC 60 529
- IP 55
- Type rating to 508A
- Type 1
- Type 12
- Basic material
- Sheet steel
- Packs of
- 2 pc(s).
- Net weight
- 23 kg
- Gross weight
- 24.2 kg
- Customs tariff number
- 94039910
- EAN
- 4028177993723
- ETIM 9
- EC002524
- ETIM 8
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
VX side panel, screw-fastened, for HxD: 2000x500 mm, sheet steel, C4-H