Accessory kit for baying enclosure system VX25 C4-H

Article number: VX 8400180

To extend the corrosion protection class to the external stainless steel lock furniture, for the VX baying enclosure system C4-H.

Article number:
VX 8400180
Material
Stainless steel
Supply includes
Assembly parts
Locking rod
Lock plate
Roof mounting screw
Pan-head screws
Lock piece for door
Hinge
Posidrive raised countersunk screws
Suitable for height
= 1,800 mm
Packs of
1 pc(s).
Net weight
1.68 kg
Gross weight
1.69 kg
Customs tariff number
73269098
EAN
4028177021815
ETIM 9
EC002625
ETIM 8
EC002524
ECLASS 8.0
27182101
Product description
Accessory kit for C4-H side panels, to fit H: 1800 mm