Base/plinth baying brackets for base/plinth, complete and base/plinth, static

Article number: TS 8601100

Required if the 100 mm side trim panels are mounted rotated through 90° for additional stabilisation during the transportation of bayed enclosures. Required per trim panel: 2 pcs.

Article number:
TS 8601100
Product description
Required if the 100 mm side trim panels are mounted rotated through 90° for additional stabilisation during the transportation of bayed enclosures.
Applications
With bayed suites for additional stability during transportation
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Screws M8 x 16 mm
Note
Required per trim panel: 2 pcs.
Packs of
20 pc(s).
Net weight
0.52 kg
Gross weight
0.626 kg
Customs tariff number
73269098
EAN
4028177230705
ECLASS 8.0
27189263
Product description
TS Base/plinth trim panels for base/plinth TS