TS punched section with mounting flange, 23 x 73 mm

Article number: TS 8612560

The alternative to the TS punched section with mounting flange 17 x 73 mm, with punchings for captive nuts/threaded blocks instead of the slotted holes top and bottom. Simply locate and secure.

Article number:
TS 8612560
Product description
The alternative to the TS punched section with mounting flange 17 x 73 mm, with punchings for captive nuts/threaded blocks instead of the slotted holes top and bottom. Simply locate and secure.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly screws
Installation options
On the vertical TS, VX SE enclosure section
To fit
Enclosure type: the inner mounting level
Width/depth: 600 mm
Packs of
4 pc(s).
Net weight
2.544 kg
Gross weight
2.74 kg
Customs tariff number
73269098
EAN
4028177237391
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
TS TS punched section with mounting flange, 23 x 73 mm, for inner mounting level: W/D: 600 mm
Data sheets
Technical details