- Article number:
- VX 8617210
- Product description
- For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.
- Benefits
- Simply locate into the system punchings and screw-fasten
- System punchings on all four sides
- With slots at the top and bottom for cage nuts, for attaching your own components via metric screws
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- VX installation options
- In enclosure height 2200 mm, on the inner mounting level
- To fit
- Enclosure type: VX
VX IT
Suitable for width or height or depth: 2,200 mm
- Packs of
- 4 pc(s).
- Net weight
- 8.824 kg
- Gross weight
- 9.56 kg
- PCF per pack (cradle-to-gate)
- 49.46
- Customs tariff number
- 73269098
- EAN
- 4028177829213
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
VX Punched section, with mounting flange 23 x 64 mm, for inner mounting level