- Article number:
- VX 8620002
- Product description
- Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.
- Material
- Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic
- Colour
- RAL 9005
- Supply includes
- 4 base/plinth corner pieces, 100 mm high
4 corner covers
1 baying cover
2 base/plinth trim panels, front/rear, 100 mm high
Assembly parts
- Note
- Side base/plinth trim panels finish off a base/plinth unit or provide additional stabilisation between base/plinths or enable interior configuration of the base/plinth
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: VX
Width: = 600 mm
- Weight/pack
- 4.06 kg
- Packs of
- 2 pc(s).
- Net weight
- 3.6 kg
- Gross weight
- 4.06 kg
- Customs tariff number
- 94039910
- EAN
- 4028177922013
- ECLASS 8.0
- 27182003
- Product description
-
VX Base/plinth corner piece, with base/plinth trim panel, front and rear, H: 100 mm, for W: 600 mm, sheet steel