- Article number:
- TS 8800130
- Product description
- For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
- Technical specifications
- 4.5 mm diameter hole on a 25 mm pitch pattern
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 590 mm
- VX SE installation options
- In enclosure width/depth 600 mm, on the inner mounting level
- AX installation options
- In enclosure height 700 mm and in enclosure width 600 mm, in conjunction with rail for interior installation AX
- AX stainless steel installation options
- In enclosure width 600 mm
- PC installation options
- In enclosure width 600 mm, on the inner mounting level
- WI installation options
- In enclosure width/depth 600 mm, on the inner mounting level
- TS installation options
- In enclosure width/depth 600 mm, on the inner mounting level
- TP installation options
- In TP pedestal and one-piece console pedestal width 600 mm, in conjunction with rail for interior installation TP, compact enclosure HD
- To fit
- Enclosure type: TS
VX SE
TP
PC
IW
AX
Width/depth: 600 mm
- Packs of
- 20 pc(s).
- Net weight
- 5.86 kg
- Gross weight
- 6.165 kg
- PCF per pack (cradle-to-gate)
- 27.96 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177212503
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Support strip, for TS, VX SE, TP, for inner mounting level: for W/D: 600 mm, L: 590 mm