Support rail 35 x 15 mm for Mini-PLS/circuit-breaker component adaptors

Article number: SV 9320120

Support rail for Mini-PLS and circuit-breaker component adaptors.

Article number:
SV 9320120
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly screws and side anti-slip guard
To fit Model No.
9342.400
9342.410
9629.000
Dimensions
Width: 72 mm
Packs of
5 pc(s).
Net weight
0.36 kg
Gross weight
0.403 kg
PCF per pack (cradle-to-gate)
1.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177219762
ETIM 9
EC001285
ECLASS 8.0
27141143
Product description
SV Support rail 35x15 mm, W: 72 mm, sheet steel
Support rails
For mounting Siemens air circuit-breakers S3 on
SV 9320.000, SV 9320.010 and SV 9629.000.
Including assembly screws.
Width: 72 mm
Height: 15 mm