- Article number:
- SV 9340040
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- To fit busbars
- 12 x 5 - 30 x 10 mm
- Number of poles
- 2-pole
- Centre-to-centre spacing of busbars
- 60 mm
- Rated operating voltage
- 1000 V, 2~
- N/PE support
- Yes
- PEN/N/PE support
- Yes
- Packs of
- 4 pc(s).
- Net weight
- 0.44 kg
- Gross weight
- 0.51 kg
- Customs tariff number
- 85469010
- EAN
- 4028177565623
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV Busbar support, 2-pole, 60 mm bar centre distance, for busbar WH: 12x5-30x10 mm