OM adaptors with spring terminals

Article number: SV 9340660

Article number:
SV 9340660
Design
with spring terminals
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 7035
Rated current max.
32 A
Rated operating voltage
690 V, 3~
For bar systems with centre-to-centre spacing
60 mm
Support rail type
Support frame, 1 x TS 55D
Number of poles
3-pole
Dimensions
Width: 55 mm
Height: 208 mm
Connection of round conductors
1.5 ‐ 6 mm²
Support rails Qty/height
1 / 10 mm
To fit busbars
Height: 5, 10 mm
Support frame (W x H)
55 mm x 170 mm
Packs of
1 pc(s).
Net weight
0.29 kg
Gross weight
0.315 kg
Copper weight (kg per piece)
0.027
Customs tariff number
85369095
EAN
4028177502680
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV OM adaptor, 32 A, 690 V, 3-pole, tension spring clamp 1,5-6 mm², WH: 55x208 mm, support frame, support rail TS 45D
Approvals
ABS
DNV
Lloyds Register
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details
OM adaptor 32 A
OM adaptor 32 A with tension spring clamp, 3-pole,
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Construction width: 55 mm
Length: 208 mm
Support frame: 55 x 170 mm
Support frame support: -
PinBlock: -
Connector outlet: -
Support rail: 1
System:
Rittal RiLine60