- Article number:
- SV 9341000
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Rated operating voltage
- 1000 V, 3~
- Top-mounting
- Yes
- Number of poles
- 3-pole
- To fit busbars
- PLS 800
- To fit Model No.
- 3509.000
- 3524.000
- 3525.000
- 3525.010
- 3526.000
- Internal attachment
- Yes
- Centre-to-centre spacing of busbars
- 60 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.32 kg
- Gross weight
- 0.365 kg
- Customs tariff number
- 85469010
- EAN
- 4028177502772
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
- SV Busbar support, PLS 800, 3-pole, 60 mm bar centre distance
PLS 800 busbar support
PLS 800 busbar support, 3-pole
Technical specifications
Bar centre distance: 60 mm
Busbar: PLS 800 busbar
Construction width: 20 mm
Length: 190 mm
System:
Rittal RiLine60
PLS 800 busbar support, 3-pole
Technical specifications
Bar centre distance: 60 mm
Busbar: PLS 800 busbar
Construction width: 20 mm
Length: 190 mm
System:
Rittal RiLine60