Connection adaptor

Article no.: SV 9342254

For bar systems with 60 mm centre-to-centre spacing.

Article no.:
SV 9342254
Material
Cover: ABS
Punched section: Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Rated current max.
250 A
Rated operating voltage
690 V, 4~
Note
The technical data may vary for UL applications
UL approval only applies in conjunction with AC application
The rated operating voltage for DC applications depends on the busbar arrangement in the busbar supports 9340.050/9341.050/9342.050.
Electrical ratings UL (SCCR)
50 kA - 600 V, Fuse Class K5 max. 250 A, JDDZ/7
50 kA - 600 V, Combination Motor Controller max. 250 A, NKJH/7
65 kA - 480 V, circuit breaker max. 250 A, DIVQ/7
65 kA - 600 V, Fuse Class J max. 400 A, JDDZ/7
Cable outlet
Top/bottom
For bar systems with centre-to-centre spacing
60 mm
Number of poles
4-pole
Dimensions
Width: 118 mm
Height: 270 mm
Connection of round conductors
35 ‐ 120 mm²
To fit busbars
Height: 5, 10 mm
Clamping area for laminated copper bars (W x H)
18.5 x 15.5 mm
Approvals
UL
For bar thickness
120 mm
Packs of
1 pc(s).
Net weight
1.17 kg
Gross weight
1.18 kg
Copper weight (kg per piece)
0.222
Customs tariff number
85369010
EAN
4028177536838
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Connection adaptor, 250 A, 690 V, 4-pole, cable outet top/bottom, round conductor connection 35-120 mm², clamping area WH: 18,5x15,5 mm
Approvals
ABS
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions
Data sheets
Short-circuit resistance diagram
Technical details