Connection block

Article number: SV 9342311

For connecting round conductors and laminated copper bars. Suitable for busbars 12 x 5 to 30 x 10 mm and PLS 800/1600.

Article number:
SV 9342311
Product description
Suitable for busbars 12 x 5 to 30 x 10 mm and PLS 800/1600.
Material
Punched section: Polyamide
Cover: ABS
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Supply includes
3 terminals including cover
Clamping area for laminated copper bars with 5 mm bar thickness (W x H)
33 x 26 mm
Clamping area for laminated copper bars with 10 mm bar thickness (W x H)
33 x 22 mm
Cable outlet
Top/bottom
Rated current max.
800 A
Electrical ratings UL (SCCR)
65 kA - 480 V, circuit breaker max. 600 A, DIVQ/7
65 kA - 600 V, Fuse Class L max. 800 A, JDDZ/7
Note
With overvoltage category III, a rated operating voltage of 1,000 V (AC) is achieved.
When using the terminal on 2-pole busbar systems (SV 9340.040), the terminal must be rotated through 180° for connection to the PE busbar.
Dimensions
Width: 50 mm
Height: 88 mm
Connection of round conductors, fine wire with wire end ferrule
95 ‐ 185 mm²
Connection of round conductors, multi-wire
95 ‐ 300 mm²
Packs of
3 pc(s).
Net weight
1.227 kg
Gross weight
1.431 kg
Copper weight (kg per piece)
0.096
Customs tariff number
85369095
EAN
4028177625259
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Connection block, 800 A, 690 V, 1-pole, cable outet top/bottom, round conductor connection 90-300 mm², clamping area WH: 33x21/26 mm
Approvals
ABS
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Instructions
Safety instructions
Data sheets
Short-circuit resistance diagram
Technical details
Terminal block, 1-pole
Terminal block 1-pole, cable outlet top / bottom
for busbar thickness 5 / 10 mm and PLS 800 / 1600
Type of connection
Round conductor fine wire with wire end ferrule:
95 - 185 qmm
Round conductor multi-wire: 95 - 300 qmm
Clamping area for laminated copper bars for
5 mm bar thickness: 33 x 27 mm
Clamping area for lamintate copper bars for
10 mm bar thickness: 33 x 22 mm

System:
Rittal RiLine60