- Article number:
- SV 9342720
- Product description
- To extend the construction width from 140 mm to 190 mm.
- Material
- ABS
- Colour
- RAL 7035
- Supply includes
- Including connection parts for power circuit-breaker, brand Siemens VL630 (3-pole)
- Note
- 4 pieces are needed to widen a component adaptor
- To fit Model No.
- 9345.700
- 9345.710
- 9345.720
- 9345.730
- Dimensions
- Width: 25 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.504 kg
- Gross weight
- 0.56 kg
- Customs tariff number
- 39269097
- EAN
- 4028177503830
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Inserted strip, for circuit-breaker component adaptor 400/630 A, W: 25 mm