- Article number:
- SV 9630005
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- Chassis: RAL 9011
Cover: RAL 7035
- Type of electrical connection
- Spring terminal
- Fuse inserts
- D 02-E 18
- Rated current max.
- 63 A
- Dimensions
- Width: 39.5 mm
Height: 189 mm
- Connection of round conductors
- 1.5 ‐ 16 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.34 kg
- Gross weight
- 0.374 kg
- Copper weight (kg per piece)
- 0.11
- Customs tariff number
- 85369095
- EAN
- 4028177809024
- ETIM 9
- EC001644
- ECLASS 8.0
- 27142120
- Product description
-
SV Mini-PLS bus-mounting fuse base, D02-E18, 63 A, 400 V, 3-pole, round conductor connection 1,5-16 mm², tension spring clamp, WH: 39,5x189 mm