- Article number:
- SV 9635020
- Function principle
- Shock-hazard-protected busbar board for the safe accommodation and contacting of components, thanks to simple plug-in mounting
- Pre-punched pitch units in the board allow secure, fast positioning of components
- Reduces wiring work by contacting directly onto the board
- Material
- Polyamide
Polycarbonate
E-Cu
Fire protection corresponding to UL 94
- Colour
- RAL 7035
- Supply includes
- Integral busbars
- IP protection category to IEC 60 529
- IP 2X
- Standards
- UL 508
- IEC 61 439
- Rated current max.
- 160 A
- Rated operating voltage
- 690 V (AC)
- 600 V (DC)
- Note
- The technical data may vary for UL applications
- for mounting plate assembly
- Yes
- Number of poles
- 3-pole
- Dimensions
- Width: 500 mm
Height: 160 mm
Depth: 45.1 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.9 kg
- Gross weight
- 2.06 kg
- Copper weight (kg per piece)
- 1.11
- Customs tariff number
- 85469010
- EAN
- 4028177978447
- ETIM 9
- EC001900
- ETIM 8
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Board, 160 A, 690 V (AC), 600 V (DC), 3-pole, WHD: 500x160x45 mm (RiLine Compact)