- Article number:
- SV 9635100
- Function principle
- For mechanical attachment and direct contacting of circuit-breakers on the board
- Circuit-breaker is fitted using variably adjustable fixing points (M4)
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Note
- Consider the mounting distance of the circuit-breaker when selecting the circuit-breaker component adaptor
- Depending on the circuit-breaker used, there may be a reduction in output
- The technical data may vary for UL applications
- Rated current max.
- 160 A
- Rated operating voltage
- 600 V (DC), 3~
- 690 V (AC), 3~
- Number of poles
- 3-pole
- Dimensions
- Width: 90 mm
Height: 160 mm
Depth: 45 mm
- Distance between fixing points
- 25 mm
- Cable outlet
- Top/bottom
- To fit manufacturer (model)
- ABB (XT1)
- Allen Bradley (140G-G)
- Siemens (3VA10, 3VA11, 3VA51)
- Packs of
- 1 pc(s).
- Net weight
- 0.58 kg
- Gross weight
- 0.582 kg
- Copper weight (kg per piece)
- 0.276
- Customs tariff number
- 85369095
- EAN
- 4028177951877
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV CB component adaptor160 A, 690 V (AC), 600 V (DC), 3-pole WH: 90 x 160 mm, mounting distance 25 mm