- Article number:
- SV 9635200
- Function principle
- To supply power to the board
- Material
- Polyamide
Fire protection corresponding to UL 94
- Colour
- RAL 7035
- Note
- The technical data may vary for UL applications
- Note on Model No.
- When using fine-wire round conductors 16 mm² with wire end ferrule, we recommend the following crimping tools: Rittal 4054.004, Weidmüller PZ 16, Phoenix Contact Crimpfox 25R
- Rated current max.
- 63 A
- Rated operating voltage
- 600 V (DC), 3~
- 690 V (AC), 3~
- Number of poles
- 3-pole
- Cable outlet
- Top/bottom
- Electrical ratings UL
- Rated current (UL): 48 A
Rated operating voltage (max.) UL: 600 V AC
- Type of electrical connection
- Spring terminal
- Connection of round conductors, fine wire without wire end ferrule
- 1.5 ‐ 16 mm²
- Connection of round conductors, fine wire with wire end ferrule
- 1.5 ‐ 16 mm²
- Connection of round conductors, multi-wire
- 1.5 ‐ 16 mm²
- Connection of round conductors, single-wire
- 1.5 ‐ 10 mm²
- Connection for round conductor
- AWG 6 - 16
- Dimensions
- Width: 22.5 mm
Height: 160 mm
Depth: 115.5 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.72 kg
- Gross weight
- 0.788 kg
- Copper weight (kg per piece)
- 0.023
- Customs tariff number
- 85369010
- EAN
- 4028177817395
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
Busbar connection adaptor 63 A, 690 V (AC), 600 V (DC), 3-pole, cable outlet top/bottom, connection of round conductors 1.5-16 mm² (RiLine Compact)