- Article number:
- SV 9635300
- Design
- With integral fuse holder
- Function principle
- For mechanical attachment and direct contacting of electrical equipment on the board
- Material
- Polyamide
Fire protection corresponding to UL 94
- Colour
- RAL 7035
- Note
- The technical data may vary for UL applications
- Rated current max.
- 16 A
- Rated operating voltage
- 690 V (AC)
- 600 V (DC)
- Number of poles
- 3-pole
- For fuse type (class)
- CC
- Electrical ratings UL
- Rated operating voltage (max.) UL: 600 V AC
- Connection cables (AWG)
- AWG 14
- Length of connection cable
- 125 mm
- Support rails Qty/height
- 1 / 10 mm
- Support rail type
- static
- Dimensions
- Width: 22.5 mm
Height: 160 mm
Depth: 80 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.124 kg
- Gross weight
- 0.134 kg
- Copper weight (kg per piece)
- 0.02
- Customs tariff number
- 85369095
- EAN
- 4028177817388
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Component adaptor, 16 A, 690 V (AC), 600 V (DC), 3-pole, for fuse 10x38 mm/Class CC, connection cable AWG 14 (L: 125 mm), WH: 22,5x160 mm