Support rail for Comfort component adaptors

Article number: SV 9635600

For attaching starter and reverser combinations on Comfort component adaptors with adjustable support rail.

Article number:
SV 9635600
Product description
For attaching equipment and reverser combinations.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 9005
Supply includes
Assembly parts
Dimensions
Width: 45 mm
Height: 56 mm
Packs of
10 pc(s).
Net weight
0.1 kg
Gross weight
0.143 kg
Customs tariff number
39269097
EAN
4028177817241
ETIM 9
EC001285
ECLASS 8.0
27141143
Product description
SV Support rail, for component adaptor (Comfort), W: 45 mm