Positioner for Comfort component adaptors

Article number: SV 9635610

For attaching starter and reversing combinations on the Comfort component adaptor with adjustable support rail.

Article number:
SV 9635610
Product description
For attaching equipment and reverser combinations.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 9005
Dimensions
Width: 45 mm
Height: 65 mm
To fit manufacturer (model)
Siemens (S00, S0)
Packs of
10 pc(s).
Net weight
0.1 kg
Gross weight
0.181 kg
Customs tariff number
73269098
EAN
4028177817265
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Positioner, for component adaptor (Comfort), WH: 45x55 mm