Extension module for Comfort component adaptors

Article number: SV 9635630

For attaching direct starters of varying lengths.

Article number:
SV 9635630
Product description
For attaching direct starters of varying lengths.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Dimensions
Width: 45 mm
Height: 40 mm
Packs of
8 pc(s).
Net weight
0.136 kg
Gross weight
0.183 kg
Customs tariff number
39211900
EAN
4028177919846
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Extension module, for component adaptor (comfort), WH: 45x40 mm