This item will be discontinued on Jan 30, 2021
- Article no.:
- SV 9640181
- Applications
- For contacting the connection brackets to the Maxi-PLS busbars
- Material
- E-Cu
- Supply includes
- Contact piece
Sliding block
Assembly parts - To fit busbars
- Maxi-PLS 1600
- Maxi-PLS 2000
- Packs of
- 1 pc(s).
- Net weight
- 0.81 kg
- Gross weight
- 0.834 kg
- Copper weight (kg per piece)
- 0.81
- Customs tariff number
- 74198090
- EAN
- 4028177648814
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Contact maker E-Cu, WH: 100x20 mm, (Maxi-PLS 1600/2000)
- Documentation
- Safety instructions